??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-143-02/A-T8-GY-SA3
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS M-143-02/A-T8-GY-SA3
VERF
Availability
Available
BC
Order code
BIS010M
TC
Product identifier
BIS M-143-02/A-T8-GY-SA3
PX
Product view
49235_01
TECH
Tech. Details
Tech. Detail
ICON
EDZ
W
Weight
0.018 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 19 × 28.7 mm, UID serial number, read-only = 8 Byte, User data, read/write = 2000 Byte, Memory type = FRAM, Antenna type = round, Ambient temperature = -25...70 °C, Housing material = Steel, Data carrier: PA 12-GF30, coated, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.